??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48722 - Hex piloted weld nuts with 3 projections, Coarse thread, Steel, 1010 Steel, Plain Finish (ASME B1.1)
Bill of material
BN 48722 3458848 hex piloted weld nut with 3 projections 0.3125
BNARTNR
Identification
BNNORM1
ASME B1.1
BNMAT
Material
Steel
BNQUALITY
Quality
1010 Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size
palec
TT
Thread Type
A
Width - Max.
palec
B
Thickness - Max.
palec
C
Width Across - Min.
palec
D
Proj. Height +/- .003
palec
E
Pilot Height +/- .005
palec
F
Pilot Diameter +.000 / -.012
palec