??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Boteco
Description
P906 - PLASTIC MOUNTING FEET WITH ZINC PLATED STEEL STUD TYPE B R. 12,4
Bill of material
P90660.TM16X15001
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
H
20 mm
MIS03
H1
26 mm
MIS04
E
13 mm
MIS05
s
7 mm
MIS06
R
12.4 mm
MIS07
d1 (6g)
M16 mm
MIS08
Q
mm
MIS09
Weight
57 g
MIS10
F1
10000 N