??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
BRÜHL
Description
UDP Line post - Changeover post
Bill of material
UDP-QR50-F-2000-F-2000-1313
ARTNR
Item number
SYS1
System 1
H
Post height
mm
SYS2
System 2
SYS2H
Height
mm
HF
Field height
1825 mm
DETAIL
Detail
HB
Ground clearance
175 mm
P
Post profile
50 mm
ND
Number of reqired dowel
DTYP
Type of dowel