您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-DIN-F-DN25-FD24-160-070-0-8692
Buerkert
Products (A - Z)
2301
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{buerkert/produkteaz/2301/2301-din-flansch.prj},{NB=2301-DIN-F-DN25-FD24-160-070-0-8692},{PPATH=2301sblschweissflansch.prj},{DN=25},{D=115x85x14},{LTA=FD24},{L=160.00},{ANTG=070},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=8},{LTACF=2},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Buerkert
Description
2301-DIN-FLANSCH - 2/2-way Globe Control Valve with stainless steel design FLANGE DIN EN 1092
Bill of material
2301-DIN-F-DN25-FD24-160-070-0-8692
DN
Orifice size
25
25
D
Port Connection DFxBFxD
115x85x14
115x85x14
mm
LTA
Port connection
FD24
FD24
ANTG
Actuator size
070
070
KV
Cv-Value-Water
12
12
m³/h
ANTYV
Prepared for Controller of type...
8692
8693
8694
8692
8693
8694