您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
UTTA0 94.0
Bishop-Wisecarver
UtiliTrak Linear Guides
UtiliTrak PW Series Polymer Wheel Linear Guides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bwc/utili_trak/pw_series/pw_channels_standard.prj},{NB=UTTA0____94.0},{SIZE=0},{MAT=A},{LMIN=94.0},{L=94.0},{H=11.0},{J=4.0},{K=20.0},{NDIA=0.325},{NDIA1=8.3},{NDEPTH=3.0},{O=4.8},{O1=0.189},{RF=M4},{P=80.0},{X=14},{DIS=0.058661420},{H1=0.216535440},{H2=-0.216535440},{K1=0.393503950},{K2=-0.393503950}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
PW Series Track Channel Standard End Spacing - UtiliTrak Linear Guide Track
Bill of material
UTTA0____94.0
PN
Part No.
UTTA0____94.0
UTTA0____94.0
SIZE
UtiliTrak Size
0
0
MAT
Material
Track Aluminum
Roller Track Aluminum
Track Aluminum
Roller Track Aluminum
L
L Track Length
mm
Enter value for L
L Track Length
mm
cm
inch
ft
確定
H
H Track Height
11.0
11.0
mm
J
J Track Base Thickness
4.0
4.0
mm
K
K Track Width
20.0
20.0
mm
M
M Symmetrical End Spacing (Standard)
7.0
7.0
mm
N
N Dia x Depth (Counterbore)
8.3 x 3
8.3 x 3
mm
O
O (Mounting Hole)
4.8
4.8
mm
RF
Recommended Fastener
M4
M4
P
P Mounting Hole Spacing
80.0
mm