您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
CHAMBRELAN - D500V-0600
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{chambrelan/total20extension/aluminium/d500v.prj},{NB=chambrelan_D500V-0600-0},{NNCUSTOM=D500V},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D500V-0600},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=600},{D=615},{LOAD=60},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D500V},{INAMECLOSED=00470__d500v2d06002d0},{INAMEOPEN=00471__d500v2d06002d1},{SHA256CLOSED=tx28o6gw8nvc4T6Y3L3CpTwbOuTxIWcmRfsakzfsYzo=},{SHA256OPEN=wQQJLKnc9khSuquK3n2KrYO7oVfHy0B6FsuM8ep95IQ=},{NAMECLOSED=00470__d500v-0600-0},{NAMEOPEN=00471__d500v-0600-1},{REFCLOSED=D500V-0600-0},{REFOPEN=D500V-0600-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Chambrelan
Description
D500V - Aluminium Telescopic Slide - Full Extension with Lock out - max Load rating : 80 kg - Lengths : 250 - 1000 mm
Bill of material
CHAMBRELAN - D500V-0600
CNSORDERNO
D500V-0600
D500V-0600
DESC
3 beams ball bearing telescopic slides
MATERIAL
Material
Aluminium
L
Extension
600
600
mm
D
Closed length
615
615
mm
LOAD
Load per pair on major axis
60
60
kg
FORM
Form
Closed
Open
Closed
Open
INFO
Detail