??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Colson Group
Description
Eclipse Series - Stylish and Durable Caster
Bill of material
PEC30507BK-TPU03(KK)
PN
Part Number
PEC30507BK-TPU03(KK)
SER
Series
Eclipse Series
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 Inch
TT
Wheel Type
WB
Bearing Type
Delrin
CAP
Capacity
120 Pounds
BR
Brake Type
H
Mount Height
4 5/16 Inch
R
Swivel Radius
2 1/2 Inch