??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-615-M30 - 2-Wire
Bill of material
DW-AS-615-M30-002
ORDERNO
Part number
TYPE
Part reference
PR
Product range
2-wire
PF
Product family
Classics - Series 600
H
Housing size
M30 mm
OD
Operating distance
15 mm
C
Connection
M
Mounting
Non-embeddable
P
Polarity
NAMUR
OP
Output
Current
I
Interface
Standard output
SV
Supply voltage
7.7...9 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M30, Non-embeddable mm
PO
Polarity + Output
2-wire, NAMUR
SFM
Switching frequency max.
200 Hz
HM
Housing material
Chrome-plated brass
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details