??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-DX-605-6-M18 - 2-Wire
Bill of material
DW-DS-605-M18-120
ORDERNO
Part number
TYPE
Part reference
PR
Product range
2-Wire
PF
Product family
Classics - Series 600
H
Housing size
M18 mm
OD
Operating distance
5 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
2-wire
OP
Output
I
Interface
Standard output
SV
Supply voltage
10…65 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M18, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
1500 Hz
HM
Housing material
Chrome-plated brass
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details