??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-50X-M8 - Inductive Sensor
Bill of material
DW-AS-502-M8
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Extra Distance - Series 500
H
Housing size
M8 mm
OD
Operating distance
3 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M8, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
1000 Hz
HM
Housing material
Chrome-plated nickel silver
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description