??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-M12-BAS - Inductive Sensor
Bill of material
DW-AD-703-M12-BAS
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Full Inox - Series 700
H
Housing size
M12 mm
OD
Operating distance
3 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 80 bar
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
100 Hz
HM
Housing material
WG
Weight
g
ECCN
Custom tariff number
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description