??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LTX-1040-30X-505 - Photoelectric sensor
Bill of material
LTS-1040-301-505
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Miniature sensors
OPR
Operating principle
Diffuse
RM
Range max.
10 mm
OR
Operating range
10 mm
LS
Light source
LED, infrared 880 nm
H
Housing size
Ø 4 mm
HM
Housing material
Stainless steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
Light-on
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
No
SFM
Switching frequency max.
250 Hz
TR
Temperature range
0...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details