您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
6644-12FRC
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema12_reducers_center_asmtab.prj},{NB=6644-12FRC},{PN=6644-12FRC},{FINISH=ANSI 61 Gray Polyester Powder Finish},{A=6.00},{AMM=152},{B=6.00},{BMM=152},{D=7.75},{DMM=197},{E=7.75},{EMM=197},{M=4.00},{MMM=102},{N=4.00},{NMM=102},{T=0.0748031},{D1=7.750},{E1=0.120},{DX=6.620},{LOD=},{PPATH=parts/parts_anma/nema12_reducers_center_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
NEMA 12 Feed-Through Wireway, Reducers, Center
Bill of material
6644-12FRC
PN
Part No.
6644-12FRC
6644-12FRC
FINISH
Finish
ANSI 61 Gray Polyester Powder Finish
D
D Width
7.75
7.75
Inch
DMM
D Width
197
197
mm
E
E Height
7.75
7.75
Inch
EMM
E Height
197
197
mm
M
M Width
4.00
4.00
Inch
MMM
M Width
102
102
mm
N
N Height
4.00
4.00
Inch
NMM
N Height
102
102
mm
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details