??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Reducing Tees - Cable Ladder - Fittings
Bill of material
125G300CA12CLRT-0300-0150R0300
PN
Part No.
125G300CA12CLRT-0300-0150R0300
LFT
Ladder Fitting Type
Horizontal Reducing Tee
H
H - Height
mm
MAT
Material
RS
RS - Rung Spacing
300mm mm
RSH
Rung Shape
RO
Rung Orientation
SRT
Series
W1
W1 - Width 1
mm
W2
W2 - Width 2
mm
R
R - Radius
mm
A
551.2 mm
B
952.4 mm
WEIGHT
Weight
5.574 kg
LOD
Level of Details