您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
HA405030
DAIDO METAL
METAL
DAISLIDE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{daido/metal/daislide/bushing.prj},{NB=HA405030},{CNSORDERNO=HA405030},{ND=40.0},{IDH=50},{IDHT=H7(+0.025/0)},{GPHL=40.0},{GPHLT=d8(-0.080/-0.119)},{GPLL=40.0},{GPLLT=e7(-0.050/-0.075)},{HAC=40.0},{HACT=f7(-0.025/-0.050)},{ID=40.0},{IDT=+0.050/+0.025},{OD=50},{ODT=+0.025/+0.009},{L=30},{LT=-0.1/-0.3},{FC=C0.5},{FCX=0.5},{COD=3×15°},{COD1=3.00},{CID=3×10°},{CID1=3.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 312
HELP_VARIABLE
Company
DAIDO METAL
Description
HA - Bushing
Bill of material
HA405030
CNSORDERNO
Parts No.
HA405030
HA405030
ND
Bushing Inner Diameter
40.0
40.0
mm
IDH
Recommended Housing Inner Diameter
50
50
mm
IDHT
Recommended Housing I.D. Tolerance
H7(+0.025/0)
H7(+0.025/0)
mm
GPHL
Recommended General Purpose (Heavy load)
40.0
40.0
mm
GPHLT
Recommended General Purpose (Heavy load) Tolerance
d8(-0.080/-0.119)
d8(-0.080/-0.119)
mm
GPLL
Recommended General Purpose (Light load)
40.0
40.0
mm
GPLLT
Recommended General Purpose (Light load) Tolerance
e7(-0.050/-0.075)
e7(-0.050/-0.075)
mm
HAC
Recommended High Accuracy Purpose
40.0
40.0
mm
HACT
Recommended High Accuracy Purpose Tolerance
f7(-0.025/-0.050)
f7(-0.025/-0.050)
mm
ID
Bushing Inner Diameter
40.0
40.0
mm
IDT
Bushing Inner Diameter Tolerance
+0.050/+0.025
+0.050/+0.025
mm
OD
Bushing Outer Diameter
50
50
mm
ODT
Bushing Outer Diameter Tolerance
+0.025/+0.009
+0.025/+0.009
mm
L
Bushing Length
30
30
mm
LT
Bushing Length Tolerance
-0.1/-0.3
mm
FC
Bushing Face C
C0.5
C0.5
mm
COD
Bushing Chamfer on O.D.
3×15°
3×15°
mm
CID
Bushing Chamfer on I.D.
3×10°
3×10°
mm