??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 816 - Locking plungers, type BK, operation with key, with lock nut
Bill of material
Locking plunger GN 816-8-M12x1,5-BK
PARTNUMBER
E+G PARTNUMBER
POS
Position
D1
Plunger 0/-0.05 Bore +0.15/+0.07
mm
D2
Thread
D3
mm
D5
17 mm
D6
mm
L2
mm
L3
mm
L5
mm
FEDERDRUCK
initial / end ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details