您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Encoder Products
Created: 03.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Encoder Products
EPS-5V-Discontinued
Encoder Products
Accessories
ps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{encoder/accessories/ps/power_supply.prj},{NB=EPS-5V-Discontinued},{MDL=Power Supply - Discontinued},{OV=5V},{TOL=± 1 %},{RN=50 mV},{CT=Screw Clamp Connection},{MT=DIN-Rail TS35/7.5 or TS35/15},{OT=-10 °C to +50 °C},{ST=-25 °C to +85 °C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Encoder Products
Description
Power Supply - Encoder Power Supply - Discontinued
Bill of material
EPS-5V-Discontinued
PN
Part No.
EPS-5V-Discontinued
MDL
Model
Power Supply - Discontinued
S
Stock
100043
OV
Output Voltage
5V Output
12V Output
24V Output
5V Output
12V Output
24V Output
NOV
Nominal Output Voltage
5 VDC
TOL
Tolerance
± 1 %
NOC
Nominal Output Current
3 A
EFF
Efficiency
>75%
RN
Ripple and Noise
50 mV
mm
CT
Connection Type
Screw Clamp Connection
MT
Mounting
DIN-Rail TS35/7.5 or TS35/15
OT
Operating Temperature
-10 °C to +50 °C
ST
Storage Temperature
-25 °C to +85 °C
mm