??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 73
HELP_VARIABLE
Company
Fabory
Description
DIN 2095 - Zylindrische Schraubenfedern aus runden Drähten
Bill of material
Druckfeder DIN 2095 A 1
CNSORDERNO
Article Number
NENNID
Short description
D
Durchmesser zc10
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 2095
THREAD
Thread
THREADDIRECTIO
Thread direction
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161904
ETIM
EC010421
URL
https://www.fabory.com/en-GB/p/17912110025
NENN
Identification
L0
Length relaxed
mm
DA
Outer diameter
N
Number of windings including 2 endings