??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 393
HELP_VARIABLE
Company
Fabory
Description
DIN 6921 - Hexagon bolts with flange
Bill of material
Hexagon bolts DIN 6921 M10x20
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hex flange bolt
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-01-01
UNSPSC
31161620
ETIM
EC002387
URL
https://www.fabory.com/en-GB/p/55018100020
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
B
Distance
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
C
Height of plate lug (or thickness of the flange or collar) min.
mm
S
Across-flats-dimension max.
mm
R
Transition radius under head
mm
K
Head height max.
mm
DC
Flange diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
F
Distance max.
mm
R1
Radius min.
mm
DA
Diameter max. rule
mm
LOD
Level of detail