??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Hapman
Description
Pneumatic Conveyor - PC
Bill of material
24RCSP0-1.250-501
PN
Part Number
24RCSP0-1.250-501
S
Equipment/System
Pneumatic Conveyor
M
Model
24R
BS
Blower Size
5.0 HP
MAT
Material Contact Surface
MT
Material
MV
Material Volume To Be Conveyed
TD
Total Distance To Be Conveyed
feet
NOE
Number Of Elbows
H
Height
62 1/2 Zoll
W
Width
39 Zoll
D
Depth
29 1/4 Zoll
VH
Valve Height
12 1/2 Zoll
WEIGHT
Weight
685 lbs.
VC
Volume Of The Cone
1.43 CU FT
FA
Filter Area
31