??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
HEFA
Description
BH53 - Bushing for fixture shoulder type thin wall type
Bill of material
BH53AK-d4-L6
CNSOEDERNO
SC
Serial code
DGC
TM
Texture of material
ST
Surface Treatment
DD
d
mm
DDT
d tolerance
L
mm
N
1.0 mm
R
0.5 mm
H
10 mm
T
3 mm
D
6 mm
DT
D tolerance
INFOTEXT
website