??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
HEFA
Description
BH58 - Bushing for fixture P / L size free designation type
Bill of material
BH58CJ-D10-P4-L5
CNSOEDERNO
SC
Serial code
TM
Texture of material
HT
heat treatment
HRC
Hardness
ST
surface treatment
D
mm
DG6
g6 tolerance
-0.005/-0.014
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
R
1 mm
H
25 mm
K
20 mm
T
5 mm
A
17 mm
DD
d
3.3 mm
DD1
d1
6.5 mm
HH
h
3.5 mm
TKC
Change T dimensional tolerance
RC
Additional inner diameter R
INFOTEXT
website