??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
HEFA
Description
BC09A - Cantilever pin bolt installation external thread standard type
Bill of material
BC09AF-D6-E2-F5-4
CNSORDERNO
CODE
Code
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
SUR
Surface_treatment
D
mm
DG6
Dg6
6 mm
G6
Dg6T
-0.004/-0.012
E
mm
Wert eingeben für E
mm
cm
inch
ft
F
mm
Wert eingeben für F
mm
cm
inch
ft
MA
M
M3
K
10 mm
W
8 mm
GA
Change E dimensional tolerance
GN
Change MA external thread to fine thread
GNN
GN
mm
GB
Change to four sided wrench slot
JD
Add guidance department
INFOTEXT
website