??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
HEFA
Description
BC10H - Cantilever pin heavy-duty retaining ring groove type
Bill of material
BC10HF-D6-E4-F5-B1
CNSORDERNO
CODE
Code
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
SUR
Surface_treatment
D
mm
DG6
Dg6
6 mm
G6
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
M
M3
D1
8 mm
K
14 mm
W
12 mm
DD
d
5.0 mm
DDT
dt
+0.075/0
M1
m
0.70 mm
N
n
2.00 mm
GD
Add guiding plane
SKH
Attached retaining ring
INFOTEXT
website