??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
HEFA
Description
BC34G_X - Hinge pin shoulder type L nut fixed type
Bill of material
BC34XA-D4-L5
CNSORDERNO
CODE
Code
CODE1
type
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
YDX
hardness
SUR
Surface_treatment
FJ
enclosure
D
mm
DT
Dg6t
-0.004/-0.012
L
mm
Enter value for L
mm
cm
inch
ft
K
7.0 mm
G
5.0 mm
T
3.0 mm
F
6.0 mm
U
u
3.9 mm
M
M3
FSLM
Accessory nut
M3x0.5
Z
1.5 mm
LC
Change L dimension tolerance
GH
Change shoulder thickness
GHH
GH
mm
MV
Change the length of the threaded part
MVV
MV
mm
MC
Change thread diameter
MCC
MC
mm
INFOTEXT
website