??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
HEFA
Description
BB12D - The internal thread at both ends of the circular strut is designated as wrench type
Bill of material
BB12DN-D5-L15-E0-M2.6-N2.6
CNSORDERNO
SC
Serial code
LX
type
L size designation type - thread designation type · wrench position type
TM
Texture of material
ST
Surface treatment
D
D(mm)
L
L(mm)
E
E(mm)
M
M(mm)
N
N(mm)
W
W(mm)
H
H(mm)
8
INFOTEXT
website