??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
HEFA
Description
BB44M - Bracket for base square hole side mounting type
Bill of material
BB44MN-D10
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
FJ
enclosure
D
DD8
mm
DD8T
+0.077/+0.05 mm
W
38 mm
B
11 mm
L
29 mm
T
7.0 mm
F
30 mm
DD2
d2
4.5 mm
HH
h
14 mm
H
10 mm
W1
20 mm
DD
d
4.5 mm
DD1
d1
8.0 mm
V
4.5 mm
M
M4
AB
Accessory bolt
(M4-12)*1
INFOTEXT
website