??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
HEFA
Description
CB30JB - Steel universal ball - turning type - cylindrical type
Bill of material
CB30JB-38
CNSORDERNO
SC
Serial code
CB30JB
TYPE
Type
Cylindrical type with spring
BM
National standard main material
45
ARM
Equivalent main material
S45C
MBM
International Ball Material
GCr15
MBM1
Equivalent ball material
SUJ2
FG
Cover material
S20C
SUR
Surface Treatment
turn black
SPE
specifications
D
mm
DD
d
mm
L
mm
H1
mm
L1
mm
D1
Installation size D1
mm
H
Installation size H
mm
LOAD1
Compression capacity/load resistance (kg) 0.5mm
LOAD2
Compression capacity/load resistance (kg) 1.0mm
LOAD3
Compression capacity/load resistance (kg) 1.5mm
LOAD4
Compression capacity/load resistance (kg) 2.0mm
INFOTEXT
website