??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
HEFA
Description
CD53-843 - Plastic flat top chain, 843 series, chain, buckle type
Bill of material
CD53BC-843-K200-1
CNSORDERNO
SC
Serial code
TYPE
type
843 series direct type
MT1
material(Pallets)
POM
MT2
material(Bottom chain)
SE
series
843
SPE
specification
N
number of section
P
pitch
12.7 mm
L
Plate width L
mm
LOAD
Maximum working load
N
WEIGHT
weight
kg/m
INFOTEXT
website