您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
GRS-SEG-4-N-P
IAI
Solenoid Gripper
Outside Gripper
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/solenoid_gripper/outside_gripper/grs_seg_asmtab.prj},{NB=GRS-SEG-4-N-P(8)},{SERIES=GRS},{TYPE=SEG},{S=4},{DBT=N},{CTYPE=1},{LTC=1.000},{OAC=},{OPDC=},{OPSM=},{OPRCM=},{DBS=8},{X=3},{PPATH=../inside_gripper/parts/grs_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
GRS-SEG
Bill of material
GRS-SEG-4-N-P
CNSORDERNO
Order number
GRS-SEG-4-N-P
SERIES
Series
GRS
TYPE
Type
SEG
S
Stroke
4
DBT
Driver Box Type
N : No Driver Box
DBN : GRS-DB-NPN
DBP : GRS-DB-PNP
N : No Driver Box
DBN : GRS-DB-NPN
DBP : GRS-DB-PNP
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OAC
Option : Actuator cable
Actuator cable length 1m
AC2 : Actuator cable length 2m
AC5 : Actuator cable length 5m
Actuator cable length 1m
AC2 : Actuator cable length 2m
AC5 : Actuator cable length 5m
OPDC
Option : Cable direction
Side drawer
CJT : Cable direction (upper side)
Side drawer
CJT : Cable direction (upper side)
OPSM
Option : Sensor mounting
No
S1N : Sensor 1 Npn
S2N : Sensor 2 Npn
S1P : Sensor 1 Pnp
S2P : Sensor 2 Pnp
No
S1N : Sensor 1 Npn
S2N : Sensor 2 Npn
S1P : Sensor 1 Pnp
S2P : Sensor 2 Pnp
OPRCM
Option : Rubber cover mounting
None
RCH : Chloroprene Rubber
RSL : Silicone Rubber
None
RCH : Chloroprene Rubber
RSL : Silicone Rubber
DBS
Distance between fingers