??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
igus
Description
DryLin® SLWT - Two linear units are rolled into one
Bill of material
SLWT-1080-200
ARTNR
Part no.
SLWT-1080-200
INFO
Info PDF
INFO
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
SP1
Carriage position
mm
SP2
Carriage position
mm
Enter value for SP2
Carriage position
mm
cm
inch
ft
CNSMASSEXACT
Weight
2.100 kg
FA
Max. static load capacity axial
700 N
FR
Max. static load capacity radial
2000 N
M
End block material
Aluminium
A
Length
108 mm
AL
Length
100 mm
H
Height
29 mm
E1
Length
94 mm
E2
Length
94 mm
E3
Length
87 mm
L
Length
244 mm
HW
Height
24.0 mm
F
Length
1.5 mm
LT
Length
22 mm
TK
Length
11 mm
TS
Length
6.8 mm
TG
Thread
M8
KTT
Height
6.4 mm
SK
Length
9.5 mm
S
Length
6.6 mm
SG
Thread
M6
KQ
Height
4.4 mm
D
Length
10 mm
T
Length
TR10 x 2
L2
Length
17 mm
D2
Thread
TR10 x 2
HA
Height
14.5 mm