??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A07.04 - Turnable pipe and cable holder
Bill of material
IMS 280061780
CNSORDERNO
Art.-Nr.
280061780
A
mm
Enter value for A
mm
cm
inch
ft
AXX
[11.00:13.00] mm
B
13.50 mm
C
29.00 mm
D
17.50 mm
CNSMAT
Material
POM mm
FARBE
Color
N