??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A07.06 Form 1 - Turnable pipe and cable holder
Bill of material
IMS 280062260 / ADAPTER 2X POSITIV POM SCHWARZ
CNSORDERNO
Art.-Nr.
280062260
FORM
Form
ARTCODE
Artikel code
ADAPTER 2X POSITIVE POM BLACK
BL
Hole size
- mm
BD
Thickness
- mm
A
- mm
CNSMASSEXACT
Net weight
0.22 g
CNSMATNO
Material code
Plastic
CNSMAT
Material
POM
FARBE
Color
S