??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 0950 - Steel Carriers
Bill of material
S0950.131.RS 1.125.St-855 FAI/MAI
CNSORDERNO
Article number
S0950.131.RS 1.125.St-855 FAI/MAI
TYP
Series
S0950
INV
Installation variants
BI
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
150 mm
HI
Inner height
46 mm
HG
Outer link height
68 mm
LK
Chain length
855 mm
STEGV
Stay variant
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
mm
H
Height
352 mm
T
Pitch
95 mm
BST
Stay width
131 mm
WER
Material
NRKR
Number of RKR members to be used
0
OPTIONAL
Standard
HGG
Chain height with glide shoes
0
INFO
Info PDF
PDF Catalog