??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-25 - Installation housing, HaloX® 180
Bill of material
1282-25
CNSORDERNO
Article number
1282-25
BZ
Designation
Installation housing, HaloX® 180, extension ring, installation height 25 mm
LOD
Level of details
SYS
System
HaloX® 180
H
Height
25 mm
FA
for Art. No.
1282-xx
ELL
max. installation depth for luminaire / loudspeaker
+ 25 mm
CNSMASSEXACT
Individual net weight
59.000 g
CNSVOLUMEEXACT
Single volume
2.074 L
CNSEAN
EAN code
4013456546967
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, extension ring Installation height: 25 mm Plastic extension ring for increasing the luminaire installation depth by 25 mm Multiple extension possible Art. No.: 1282-25 / 920 896 969
PICTURESMALL
1282_25.png