??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KAISER
Description
1040-25 - Sealing plug M25
Bill of material
1040-25
CNSORDERNO
Art. No.
1040-25
ENO
E number
126573030
BZ
Designation
Sealing plug M25, air-tight and smokeproof, for conduits (metric/inch)
LOD
Level of details
INFOTEXT
Infotext
Sealing plug M25 for electrical installation conduits Sealing plug with ECON® technology for sealing all standard electrical installation conduits in installation boxes or at cable exits. The long sealing plug with three sealing lips and different widths adapts to the relevant installation conduit and guarantees the air-tight and smokeproof closure even with conduits cut at an angle. From conduit size M25 and higher, the membrane surfaces are separated by bridges which guarantee secure feeding for the cables and prevent damage to the gaps. For empty conduit installations in air-tight versions or in fire protection areas Sealing plug with three sealing lips and different widths adapts optimally to the installation conduit and guarantees the air-tight connection Elastic sealing membrane for guaranteed airtightness. Toolless cable entry. Bridges in the membrane prevent gaps between cables Art. No.: 1040-25 / E No 126 573 030
D
Sealing plug
M25
DINR
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Weight
2.6 g
CNSVOLUMEEXACT
Volume
0.022 l
CNSEAN
EAN code
4013456536838
INFOLINK
Data sheet
HTML (Online)