??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KAISER
Description
9195-27 - Universal installation housing with mineral fibreboard
Bill of material
9195-27
CNSORDERNO
Order number
9195-27
CNSEAN
EAN code
4013456532366
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
105 mm
B
Breite
105 mm
T
Tiefe
53 mm
FR
Cut hole Ø
4 x 35 mm
MO
maximum opening size
70 x 70 mm
GEM
For devices with an installation depth of max.
40 mm
AO20
Break-out openings Ø 20 mm
8
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum space for all kinds of devices. The intelligent housing design ensures stability and a secure fit in the wall. · For displays, LED lamps and much more · For installing almost all shapes and sizes · Mineral fibreboard allows individual installation opening · With FX4 quick assembly technology