??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB6P - Metal Bellows Coupling Axial Pluggable with Outer Conical Hubs
Bill of material
KB6P-60-79-12-12-D
SIZE
Size
T
Torque
Nm
L
Length (±2)
mm
A
Outer Diameter
mm
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
E1
Hub Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
V
Pre-tension
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
g*cm^2
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm/m
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
RPM
Speed max.
1/min
ST
Position
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information