您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
KerbKonus 302000637110
Kerb-Konus
Threaded inserts for plastic and wood
Ensat®
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kerb_konus/ds30/ensat/ensat_s_3020_zoll.prj},{NB=KerbKonus 302000637110},{ARTNRX=302000637},{AX=0.37500000},{E=14.0},{P=1.50},{B=18.0},{ST=7.7},{SB=5.0},{KD=12.60},{KL=5.0},{L=12.9 - 13.2},{T=22.0},{W=>=0.25 - 0.9 E},{MAT=110},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{TYPX=UNC},{OFLX=110,'Stahl einsatzgehärtet, verzinkt, blau passiviert',112,'Stahl einsatzgehärtet, verzinkt, transparent dickschichtpassiviert',140,'Stahl einsatzgehärtet, Zink-Nickel, silber passiviert, versiegelt',143,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert',144,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert, versiegelt',146,'Stahl einsatzgehärtet, Zink-Nickel, schwarz passiviert',800,'Messing', 500, 'Edelstahl 1.4305'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Kerb-Konus
Description
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for application in plastic
Bill of material
KerbKonus 302000637110
ARTNR
Articlenumber
302000637110
302000637110
A
Internal thread
3/8"-16 UNC
3/8"-16 UNC
E
External thread
14.0
14.0
mm
P
Pitch
1.50
1.50
mm
B
Length
18.0
18.0
mm
L
Receiving hole dia. for plastics (guideline values)
12.9 - 13.2
12.9 - 13.2
T
Minimum borehole depth for blind holes
22.0
22.0
mm
W
Edge distanceguideline values for plastics
>=0.25 - 0.9 E
MAT
Material
Case-harded steel, zink plated, blue passivated
Case-hardened steel, zink plated, transparent thick film passivated
Case-hardened steel, zink-nickel plated, silver passivated, sealed
Case-harded steel, zink-nickel plated, transparent passivated
Case-hardened steel, zink-nickel plated, transparent passivated
Case-hardened steel, zink-nickel plated, black passivated
Brass
Stainless steel
Case-harded steel, zink plated, blue passivated
Case-hardened steel, zink plated, transparent thick film passivated
Case-hardened steel, zink-nickel plated, silver passivated, sealed
Case-harded steel, zink-nickel plated, transparent passivated
Case-hardened steel, zink-nickel plated, transparent passivated
Case-hardened steel, zink-nickel plated, black passivated
Brass
Stainless steel
BOHRUNG
Bore diameter
PDF
MONTAGE
Installation tools
PDF
INFO
Product data sheet
PDF