您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
ISO 1251.4 - 32
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kern/dies/guide_elements/1251_p4_iso.prj},{NB=ISO 1251.4 - 32},{IDNR=},{L=56},{L1=42},{L2=30},{L3=12},{DD7=79.7},{DD6=67},{DD5=48},{DD4=56},{DD3=48},{DD2=40},{DD1=32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Kern
Description
1251.4 ISO - Ball bearing guide bushes with shoulder
Bill of material
ISO 1251.4 - 32
L
56
56
mm
L1
42
42
mm
L2
30
30
mm
L3
12
12
mm
DD7
d7
79.7
79.7
mm
DD6
d6
67
67
mm
DD5
d5
48
48
mm
DD4
d4
56
56
mm
DD3
d3
48
48
mm
DD2
d2
40
40
mm
DD1
d1
32
32
mm