您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1060.10114008290
KIPP USA
Pull Handles
Thermoplastic and Thermoset Handles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kipp_usa/buegelgriffe/thermoplastic_and_thermoset_handles/k1060_4.prj},{NB=K1060.10114008290},{A=140},{B=24},{C=14.2},{H=45},{L=170},{S=28},{GEW=0.0830},{EAN=4059245634026},{NDM=8.0},{SW=13.000},{SW1=6.000},{XA=13.000},{XB=34.900},{XC=5.000},{XD=70.000},{XE=23.600},{XF=18.100},{XG=10.000},{XH=14.600},{XI=18.700},{XJ=50.000},{XK=36.900},{XL=60.000},{XM=35.400},{XN=340.600},{XO=59.100},{XP=10.900},{XQ=17.200},{XR=14.100},{XS=4.100},{XT=23.900},{XU=15.000},{XV=9.000},{XW=15.000},{XX=2.000},{XY=26.100},{XZ=6.500},{XA1=12.000},{XB1=429.000},{XC1=4.000},{XD1=14.000},{XE1=64.200},{XF1=1.600},{XG1=9.000},{XH1=26.100},{XI1=228.700},{XJ1=32.400},{XK1=15.900},{XL1=24.800},{XM1=30.000},{XN1=34.700},{XO1=16.000},{XP1=13.000},{XQ1=8.000},{XR1=30.000},{XS1=28.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
KIPP USA
Description
K1060 - Pull handles biopolymer
Bill of material
K1060.10114008290
BESTKIPPUSA
Order No.
K1060.10114008290
K1060.10114008290
FARBE
Colour
schwarzgrau
schwarzgrau
FORM
Form
A
A
MATERIALK
Component
-
-
A
distance
140
140
mm
B
width
24
24
mm
C
height
14.2
14.2
mm
D
Diameter
9
9
mm
H
height
45
45
mm
L
Length
170
170
mm
S
distance
28
28
mm
T
Length
-
-
mm
TRAGKRAFT
Load capacity
1000
N
GEW
Approx. weight
0.0830
0.0830
kg
BS
Description
Infotext
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
4059245634026
4059245634026