??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 15
HELP_VARIABLE
Company
KVT Fastening
Description
KF2, KFS2 - Broaching nut for plastics
Bill of material
KVT KF2-M3
KLEB
Gluepoint
BZC
Part description
W
Material
D1
Thread
LK
Hole-Ø in Plastic +0.08 0
mm
D2
±0.08
mm
D3
±0.13
mm
M
±0.13
mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
MRL
Min. edge distance up to the hole centre
mm