您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN MSK-U-M Art. Nr. 55506132
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems metal
Galvanized steel versions
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_metall/silvyn_as_edu_as_as_p/silvyn_msk_u_m.prj},{NB=SILVYN MSK-U-M Art. Nr. 55506132(9)},{EAN=4044778437886},{ATN=55506132},{ARTB=SILVYN MSK-U-M 25x1,5 Adapter},{SW=29},{M=M25x1,5},{D=8.0},{E=14.5},{A=31.9},{FMIN=9.0},{FMAX=17},{F=9.0},{C=54.5},{WG=124},{VPE=5},{VER=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
LAPP
Description
SILVYN® MSK-U-M
Bill of material
SILVYN MSK-U-M Art. Nr. 55506132
EAN
International article number
4044778437886
4044778437886
ATN
Article number
55506132
55506132
ARTB
Article description
SILVYN MSK-U-M 25x1,5 Adapter
SILVYN MSK-U-M 25x1,5 Adapter
SW
29
29
mm
M
Thread
M25x1,5
M25x1,5
mm
D
Thread length
8.0
8.0
mm
E
Thread length
14.5
14.5
mm
A
Outside diameter
31.9
31.9
mm
FMIN
Clamping range min
9.0
9.0
mm
FMAX
Clamping range max
17
17
mm
F
mm
Enter value for F
mm
cm
inch
ft
確定
C
Total length
54.5
54.5
mm
WG
Weight
124
124
g
VPE
Package
5
5
pc