??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
MÄDLER
Description
DIN 5480-ZW-TVZ-C35K - Toothed Shafts DIN 5480, Toothed on Partial Length, Material Steel C35K, milled
Bill of material
64812011
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C35K
HW
Note
DIN 5480, Module 1.25. Pressure angle 30°,Tolerance 8f
PR
Profile Designation
mm
AZ
Number of teeth
D
mm
D1
d
mm
DE
De - h6
mm
L
mm
L1
145 mm
GEW
Weight
kg
CTN
Customs tariff number
84831095