??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MS2 - Side foot
Bill of material
MDT0630450001CMS2/P11K00
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
MS2
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Введите значение для CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Введите значение для CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
WH
Dimension of rod extension
mm
Введите значение для WH
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Rod accessory
A
mm
A1
- mm
B
f8 Ø
mm
CH
mm
XX
mm
E1
mm
EE
(BSP)
Дюйм
F
mm
G
mm
J
mm
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
LH
h10
mm
PJ
mm
VD
mm
Y
mm
ZB
max.
mm
ZJ
mm
PESO
Cylinder weight
kg