??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 29
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type MT1 - Head trunnion
Bill of material
MDT0630450001CMT1/P11K00
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
MT1
SIZE
Bore Ø
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Inserisci valore per CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Inserisci valore per CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
WH
Dimension of rod extension
mm
Inserisci valore per WH
Dimension of rod extension
mm
cm
inch
ft
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Rod accessory
AMX
Intermediate accessory
A
mm
A1
- mm
B
f8 Ø
mm
CH
mm
XX
mm
F
mm
EE
(BSP)
Pollici
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
PJ
mm
TC
mm
TD
f8 Ø
mm
TL
mm
TT
mm
UT
mm
VD
mm
XG
mm
Y
mm
ZB
max.
mm
ZJ
mm
PESO
Cylinder weight
kg