??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Misumi
Description
CSFJZ, CPSFJZ - C-VALUE Medium Precision Linear Shafts - Both Ends Tapped with Wrench Flats
Bill of material
CSFJZ16-30-M4-N4-SC0
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT13
Left End Change to Fine Tapped Thread
MSC
MSC(Fine) Selection
M
M(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
C
mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HH
h
0 mm
ALT8
Second Set of Wrench Flats
SX
SX 1mm Increment
mm
ALT40
Set Screw Flats (Depth Designated Type)
FCJ
FCJ 1mm Increment
mm
WFCJ
WFCJ 1mm Increment
mm
AJ
AJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HH