??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
Misumi
Description
E-SFJT, E-SSFJT, E-PSFJT, E-PSSFJT, E-PSFGT - Economy Shafts - One End Tapped
Bill of material
E-SFJT13-25-M4
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT13
Left End Change to Fine Tapped Thread
MSC
MSC(Fine) Selection
M
M(Coarse) Selection
C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0.0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
Y
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT7
Add Keyway
WKC
WKC 1mm Increment
mm
CALT7
C 1mm Increment
mm
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT18
Left End Change The Effective Tap Depth to x3
ALT40
Set Screw Flats (Depth Designated Type)
FCJ
FCJ 1mm Increment
mm
WFCJ
WFCJ 1mm Increment
mm
AJ
AJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HJ
mm