??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
Misumi
Description
GSFJW, GPSFJW - Shafts - Both Ends Tapped
Bill of material
GSFJW13-25-M4-N4
PN
Part Number
D
mm
ST
Surface Treatment
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT13
Left End Change to Fine Tapped Thread
MSC
MSC(Fine) Selection
M
M(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm