??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGIN, SH-PSSGIN - (Precision Cleaning) Linear Shaft - One End Tapped Pilot, One End Threaded, Precision
Bill of material
SL-PSSGIN25-40-F2-B0-P6-N6
PN
Part Number
TYPE
Type
SL-PSSGIN
CM
Cleaning Method
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P Selection
N
N Selection
V
V Hole Diameter
mm
LL
l Hole Depth
mm
Y
(Y) Max.
800 mm
R
0.3 mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
WSC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm